The new DN-FE-16T crimping tool from AutomationDirect has a rotatable die and a trapezoidal crimp profile. The crimper is self-adjusting for use with insulated and non-insulated wire ferrules in sizes from 26 to 8 AWG. The crimp head is rotatable to accommodate crimping from the side or from the front.
This new crimper is identical to AutomationDirect’s two existing self-adjusting crimpers, other than having the rotatable die and trapezoidal crimp profile. The crimpers are lightweight, compact and comfortable for crimping a wide range of insulated and non-insulated ferrules, crimping terminals, and connectors.
DN-FE series crimpers feature controlled-cycle ratchet action (with emergency release) to ensure crimps are completed according to specification every time. The crimpers are well balanced to avoid slipping and provide a low handle force for larger ferrule sizes. The compact, light-weight design provides easy access within confined spaces; a non-slip grip pad allows applying pressure against a surface for more crimp force.
DN-FE series crimp tools are $218.00 each and are backed by a 1-year warranty.
To learn more, visit www.automationdirect.com/wire-crimper
To read more press releases, click here.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com