AutomationDirect’s ProSense universal input conditioners/isolators accept a wide range of RTD, thermocouple, resistance, potentiometer, mA or voltage inputs, and offer current, voltage and/or relay outputs with programmable ranges and functions. The ProSense conditioners operate on 21.6 to 253 VAC or 19.2 to 300 VDC supply voltage and provide 3-way isolation between input, output and power.

Two new signal conditioners are available. The SCU-8400 signal conditioner, priced at $174.00, accepts unipolar and bipolar input signals up to +/-100 mA or +/-300 VDC with spans as low as 0.5 mA or 25 mVDC. The SCU-7900 AC RMS current / voltage input conditioner ($162.00) can accurately measure AC supply voltage up to 300 VAC RMS or AC current transformers up to 5A RMS.
Units are configured with an easy-to-use detachable LCD programming module that also displays the input signal value, engineering units, output signal and relay status. The 4-line display module can be moved from one module to another to download the configuration of the first transmitter to subsequent transmitters.
Learn more by visiting: www.automationdirect.com/universal-signal-conditioners

About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com