Hammond Manufacturing® enclosures, including disconnect, stainless, commercial, console and other enclosure styles, are now available from AutomationDirect along with our existing AttaBox®, Hubbell-Wiegmann® and Integra enclosure offerings.
![hammond enclosures](https://library.automationdirect.com/wp-content/uploads/2019/12/hammond-enclosures-featured-image.jpg)
A wide variety of metal and non-metal enclosures, rated NEMA 1, 3, 3R, 3S, 4, 4X, 6, 6P, 12 or 13, are available in wall-mount, floor-mount and freestanding form factors. NEMA 1 enclosure units are an economical choice for basic protection. NEMA 12, NEMA 4/12, NEMA 4 and NEMA 4X enclosures are gasketed to add a significant amount of protection for indoor or outdoor use.
Enclosure types and styles include wall-mount enclosures, junction boxes, pushbutton enclosures, floor-mount and freestanding enclosures, disconnect enclosures, consoles and consolets, and wireways and wiring troughs. Many door and window configurations and latch/lock options are available.
Enclosure prices start as low as $7.50. Hammond enclosures drop-ship directly from Cheektowaga, New York.
Learn more by visiting: www.automationdirect.com/enclosures
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for free shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com