August 18, 2021- AutomationDirect has added WON linear bearing and rails to their line of mechanical power transmission products.
WON linear bearings generate lower friction than comparable sliding bearings. With less friction to overcome, less power is required to move a load, higher speeds can be achieved, and greater efficiency is reached.
WON linear bearing blocks are available in various sizes to meet the needs of any specialized motion project. The H series offers four rows of continuously circulating ball bearings and comes in a flanged or rectangular form factor; the compact M and MB series offers two rows and comes in either a rectangular or long rectangular form factor.
Linear rail in lengths up to 1000mm matches the series of bearing blocks that is selected. All bearing/rail systems provide 4-direction equal load sharing in any direction for lower friction and smooth motion.
WON linear bearing blocks start at $38.00, rails start at $12.50, and both have a 1-year warranty.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo