NewsPress ReleasesPress Releases

Murrelektronik M12 Data Cables, Power Cables, and Field Wireable Connectors from AutomationDirect

Murrelektronik M12 Data Cables, Power Cables, and Field Wireable Connectors

February 9, 2022 – New Murrelektronik data cables are high-flex shielded Ethernet Cat5e cables offering various connector styles, including D-coded M12 to M12, M12 to RJ45, RJ45 to RJ45, and M12 to pigtail. These cables are flame-retardant and chemical resistant with a tough TPE (thermoplastic elastomer) jacket for typical industrial applications.

A selection of RJ45 IDC field wireable connectors and adapters have also been added to provide custom terminations for specific applications. Supporting Cat5e and Cat6a Ethernet with a variety of cable outlet options, these connectors and adapters are an easy solution for complex field-wiring needs.  

Another great addition is the M12 L-code power cables, couplers, and adapters. Power cables are available in 14 or 16AWG with current ratings up to 16A. Adapters and couplers provide an easy way to convert the different connection options to match the job at hand.     

The new Murrelektronic cables and connector additions start at $16.00.

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/

Editorial Contact:               Tina Gable

Phone:                                 678-455-1845

Email:                                  tgable@automationdirect.com

Download:                          High Resolution Photo