November 30, 2022 – AutomationDirect has added new stainless-steel specialty inductive proximity sensors from Contrinex. These new proximity sensors are designed for extreme environments and are offered in 3mm to 50mm diameters with protection ratings up to IP69K.
Select models are rated for high-temperature applications up to 230°C [446°F] and high-pressure applications up to 500 bar [7251 psi]. Other models feature metal chip immunity which eliminates the risk of false switching due to metal debris. DNV-GL certified versions for maritime use are available, as well as models with IO-Link v1.1 capability.
The new Contrinex sensors are UL listed (except high-temperature models), CE marked, and RoHS compliant. These sensors come with a lifetime warranty and start at $105.00
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo