March 8th, 2023 – AutomationDirect has added 300V Atlas Type AWM (appliance wire material) wire that is commonly used for appliance wiring, control cabinets, and machine tool applications. This new wire meets the National Electrical Code (NEC) and NFPA Standard 79 requirements and is made in the USA.
Atlas Type AWM wire consist of a tinned copper single conductor covered with a colored polyvinyl chloride (PVC) outer jacket and is available in sizes ranging from 26AWG to 16AWG. Various color options are offered including blue with white stripe, white with blue stripe, and green with yellow stripe versions.
The new Atlas Type AWM wire is sold in spools of 500 or 1,000 feet (depending on gauge size) and starts at $31.00 (500 ft.).
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo