May 3rd, 2023 – AutomationDirect has added Epson LabelWorks portable label printers for your wire marking needs. The Epson PX series label printers are available in four different models and support 3 to 36mm [1/8 to 1-1/2 in] labels.
The LW-PX300 is a low-cost, compact wire-marking, bar code, and general-identification label printer. The LW-PX400 printer is a portable, wireless industrial labeling and wire-marking printer that is Bluetooth™ compatible and works with iOS™ or Android™ mobile devices. The LW-PX700 offers time- and cost-saving features for creating custom and compliant labels, while the LW-PX900 features a high-speed 360dpi print output to print precise labels, bar codes, QR codes, and wire identification labels faster and with better detail than competing printer models.
These easy-to-use label printers print using continuous tape, pre-sized labels, heat-shrink tubes, small format safety labels, and more. They provide professional and industrial grade labeling solutions for a variety of applications from aviation and avionics, engineering, and manufacturing, to home office management.
A wide variety of compatible label cartridges with various label colors, materials, and styles including magnetic, fluorescent, and removable types are available. Select Epson LabelWorks label printers are CSA, UL recognized, CE marked, and/or RoHS compliant.
The new Epson LabelWorks Portable Label Printersoffer a lifetime warranty and start at $55.00.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo