May 3rd, 2023 – AutomationDirect has added new Wenglor TPL series vision lighting components to their Barcode/RFID/Vision products. Vision lighting provides the proper amount of contrast, brightness, and uniformity to an imaging surface so a good image of the code or object can be achieved.
Built using high-quality LEDs, these Wenglor lighting components offer several light color options including white, red, and infrared. Bar lights, ring lights, flat lights, flat dome lights, and a variety of accessories are now available.
Bar lights consist of a linear package (bar) with a row of LEDs and are available in lengths from 125mm to 500mm. Ring lights are LEDs contained in a circular package and are sold in 80mm and 130mm diameters (approximate internal light diameter). Flat lights provide a solution for backlighting and are available in sizes from 200 x 200mm to 400 x 400mm. Flat dome lights consist of a flat light with a hole in the center for the camera to look through. Flat dome lights are available in 200 x 200m and 300 x 300mm sizes.
Accessories include mounting brackets, angle changers for bar lights, and dome light conversions for ring lights.
The new Wenglor TPL vision lighting components start at $381.00 and come with a one-year warranty.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo