May 31, 2023 – AutomationDirect has added new WERMA eSIGN series LED signal towers to their lineup of pre-assembled stacklights. These new signal towers, available in 9- and 15-tier models, feature a variety of customizable operating modes and lighting effects.
eSIGN signal towers provide full-surface signaling with electronic modularity and can operate as a traditional stacklight or be used for variable filling level indications. They can be easily configured via a USB connection and the free configuration software; select models can also be configured via IO-Link.
These signal towers are available with or without a 105dB, selectable 10-tone audible alarm and can be base, wall, or tube mounted (mounting accessories sold separately).
WERMA eSIGN signal towers are UL listed, CE marked, and RoHS compliant. They offer a one-year warranty and start at $388.00.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo