July 12, 2023 – AutomationDirect has added LUTZE SUPERFLEX® control cable that is well suited for short to medium length articulated drag chain (C-tracks) installations requiring moderate to high performance. The High Glide TPE insulation and PVC outer jacket provides resistance to sunlight, oil, and moisture penetration, and makes this cable suitable for indoor wet and dry applications or outdoor installations. Cables are available with conductors in 21 AWG to 12 AWG sizes, with up to 34 conductors including ground, and is made in the USA. Order this cable cut to length in 1-foot increments with a 20 ft. minimum, starting at $0.78 /ft.
Another addition is the LUTZE tray cable exposed run (TC-ER) rated IO-Link unshielded signal and control cable, which connects IO-Link devices to a master. It can also be used for conventional non-IO-Link applications. This cable is available with conductors in 22 AWG to 16 AWG sizes, with up to 5 color-coded conductors. The oil, sunlight, crush, and impact resistant overall jacket is flame retardant, flexible for easy installations, and is direct burial rated for 18 AWG or larger sizes. Order this cable cut to length in 1-foot increments with a 20 ft. minimum, starting at $0.91 /ft.
Learn more by visiting: https://www.automationdirect.com/control-cables
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo