Cumming, GA — January 23, 2013 … AutomationDirect has added a series of Koyo miniature encoders to its line of positioning and motion control products, providing a cost-effective solution for size-limited applications.
The TRD-MX series light-duty encoders feature a small body with 25mm diameter and 29mm depth. Constructed with a 4mm diameter solid shaft, the series offers resolutions from 100 to 1,024 pulses per revolution. The encoders are fitted with a two-meter cable with tinned ends and are available with either 5 to 12 or 12 to 24 VDC open-collector or 5 VDC line-driver outputs; the series provides up to 100 kHz response frequency. The TRD-MX series encoders start at $99 and are available for same-day shipping.
For more information on Koyo TRD-MX encoders, visit: www.automationdirect.com/encoders.
AutomationDirect sells over 13,000 feature-packed products through its Online Automation Superstore and 2,750-plus-page catalog. The company offers its customers high-quality automation products at prices typically below the industry average, same-day shipping on in-stock items, the best documentation in the industry, outstanding sales and technical support, and a 30-day money-back guarantee on nearly every product.
Editorial Contact:
Tina Gable
Phone: 678-455-1730
Email: tgable@automationdirect.com