NewsPress ReleasesPress Releases

Rhino PSR Power Supplies from AutomationDirect

November 15, 2023 – AutomationDirect has added new RHINO BASIC PSR series power supplies that feature high power density, high efficiency, and overcurrent protection in constant current mode, making them ideal for charging applications.

PSR series power supplies offer an ultra-slim design in a rugged aluminum housing, adjustable output voltage, and are available in:

  • 120/240 VAC single-phase input models with 24-28 VDC outputs at up to 480 Watts
  • 480 VAC three-phase input models with 24-28 VDC outputs at up to 960 Watts 

The new RHINO PSR series power supplies are UL Listed, CSA approved, CE marked, and RoHS compliant. They offer a 1-year warranty and start at $69.00.

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/

Editorial Contact:         Tina Gable

Phone:                         678-455-1845

Email:                          tgable@automationdirect.com

Download:                   High Resolution Photo