NewsPress ReleasesPress Releases

More ProSense Fixed Range, Head-Mounted Temperature Transmitters from AutomationDirect

ProSense XTH2 series fixed range, head-mounted temperature transmitters

November 29, 2023 – AutomationDirect has added more ProSense XTH2 series fixed range, head-mounted temperature transmitters to their lineup of temperature transmitters/signal conditioners. The XTH2 series fixed-range transmitters are for Type Pt100 3-wire RTDs and are ready to use out-of-the-box with pre-configured measuring ranges up to 500°F (260°C).

These new convenient head-mounted temperature transmitters are ideal for a variety of industrial applications and can be installed in any ProSense connection head or any DIN Form B sensor head.

The ProSense XTH2 series fixed range, head-mounted temperature transmitters are CSA approved, CE marked, and RoHS compliant. They offer a 1-year warranty and are priced at $86.00.

Learn more by visiting: https://www.automationdirect.com/temp-transmitters

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/

Editorial Contact:         Tina Gable

Phone:                         678-455-1845

Email:                          tgable@automationdirect.com

Download:                   High Resolution Photo