NewsPress ReleasesPress Releases

di-soric OGU Series Fork Sensors from AutomationDirect

di-soric OGU series photoelectric fork sensors

June 26, 2024 – AutomationDirect has added di-soric OGU series photoelectric fork sensors featuring a rugged one-piece aluminum or die-cast zinc “U-frame” construction that assures constant alignment. The OGU series fork sensors offer IO-Link v1.1 compatibility, up to a 14kHz switching frequency, and fork openings from 5 to 250mm.  Four ready-to-run preset modes optimize the sensors for standard, high-resolution, power, or high-speed operation.

Their innovative dual operation concept provides options to configure all sensor functions, including the four selectable sensor modes, by IO-Link or easy manual switch point adjustment via potentiometer.

The new di-soric OGU series fork sensors are UL Listed, CE and UKCA marked, and RoHS compliant. They offer a 1-year warranty and start at $141.00.

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/

Editorial Contact:         Tina Gable

Phone:                          678-455-1845

Email:                          tgable@automationdirect.com

Download:                    High Resolution Photo