NewsPress ReleasesPress Releases

Penn Union Power Distribution and Splicer/Reducer Blocks from AutomationDirect

Penn Union power distribution blocks

September 4, 2024 – AutomationDirect has added new Penn Union power distribution blocks featuring a modular design that allows easy assembly into multi-pole block configurations. Penn Union blocks offer a rugged aluminum construction, dual ratings for aluminum and copper conductors, and are suitable for DIN rail or panel mounting.

With amperage ratings up to 760A and voltage ratings up to 600 VAC/VDC, Penn Union APDB series open-style power distribution blocks provide a convenient central location to connect several wires and distribute power from a single source to various loads. The ASRB series modular splicer/reducer blocks allow for in-line splices or conductor size reduction.

The new Penn Union power distribution blocks offer a 1-year warranty and are UL listed. The APDB series open-style distribution blocks start at $18.50; the ASRB series splicer/reducer blocks start at $17.00.

Learn more by visiting: https://www.automationdirect.com/power-blocks

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/

Editorial Contact          Tina Gable

Phone:                         678-455-1845

Email:                          tgable@automationdirect.com

Download:                   High Resolution Photo