January 22, 2025 – AutomationDirect has added seven new sizes of PBC linear guide tracks with slides in lengths up to 2000mm. The guide tracks are ceramic-coated 6061-T6 aluminum, paired with a self-lubricating slide. The slides have a proprietary PTFE (FrelonGOLD®) plain bearing bonded to the mating surface.
These guide tracks and slides are rated for static loads up to 8,200 N (1,843 lbf) and extreme temperatures from -400°F to 400°F (-240°C to 204°C). They offer smooth, quiet operation with inherent vibration damping and shock resistance, and the maintenance-free bearing surfaces require no additional lubricant.
New roller pillow blocks have aluminum housings with sealed cam follower bearings (carbon steel) and offer linear travel speeds up to 7.6m/s (25ft/s). These industry-standard pillow blocks are designed for use with precision ground linear shafts such as the PBC Simplicity 60 Plus series (sold by AutomationDirect) and are available in single, double, and twin styles. Single styles are self-aligning and can be used on curved rails.
The new PBC Linear guide tracks with slides included start at $47.00. The roller pillow blocks start at $140.00.
Learn more by visiting: https://www.automationdirect.com/linear-bearings-rails
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo