NewsPress ReleasesPress Releases

Schmersal Configurable Safety Relays from AutomationDirect

configurable and programmable safety relays from Schmersal

January 22, 2025 – AutomationDirect has added configurable and programmable safety relays from Schmersal. Many safety systems require more than one specialty safety relay but do not justify the need for a safety controller. Schmersal PROTECT SRB-E configurable relays are easy to set up and reduce the number of safety relays required for a machine or system. These relays include up to 10 safety inputs and up to 5 safety outputs, support up to 16 different applications, and can monitor all conventional safety devices.

Schmersal PROTECT SELECT programmable relays can replace up to 8 safety relays, have a simple multilingual menu on a color display, and report error and status messages. Programmable relays require no prior programming experience and offer up to 4 pre-configured safety monitoring programs to choose from.

The new Schmersal configurable safety relays provide a safety level up to PL e/SIL 3, offer a 1-year warranty, and start at $171.00.

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/

Editorial Contact          Tina Gable

Phone:                         678-455-1845

Email:                          tgable@automationdirect.com

Download:                   High Resolution Photo