August 6, 2025 – AutomationDirect.com has added Atkore Liquid-Tuff conduit which provides versatile cable protection and routing in hazardous environments, is UL-listed in all trade sizes, and is marked for outdoor use, direct burial, and concrete embedment. Atkore’s Type LFNC-B non-metallic liquid-tight flexible conduit is a raceway with a smooth polyvinyl chloride (PVC) inner surface and a rigid PVC spiral core for strength. This conduit is lightweight and ideal for applications where flexibility and resistance to water and chemicals are essential. Atkore’s metallic Type LFMC (UL) liquidtight flexible steel conduit features a hot-dipped, zinc-galvanized, low-carbon steel core and a liquid-tight, flame-retardant jacket that provides ample protection in hazardous wet, dry, or oily environments.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Image Download
Download: Web Friendly Image Download