AutomationDirect now offers WERMA 115 VAC/DC and 24 VAC/DC stacklights in pre-assembled two and three-light models; additional signal horns and buzzers have also been added.
New KombiSIGN KS 71 series pre-assembled stacklights are IP65-rated and feature LED permanent optical elements. Available in two-element (green, red) and three-element (green, yellow, red) styles, the 70mm diameter units are constructed with polycarbonate lenses and polyamide glass fiber-reinforced terminal elements with screw terminal connections. Pre-assembled stacklight prices start at $135.
Added 98mm diameter beacon lights include permanent/blinking/rotating LED models, double flash LED, EVS (Enhanced Visibility System) flashing LED and permanent/blinking models, as well as halogen rotating mirror models. Depending on model, 98mm tube mount beacons are available in red, green, yellow, clear or blue. Prices for 98mm beacons start at $35.
New audible signal devices include 24VDC and 115VAC bracket-mount signal horns and buzzers. Starting at $38, the continuous tone devices are available in 70 to178mm sizes and provide tone volumes of 83 to 108dB, depending on model.
WERMA signal devices are backed with a two-year warranty.
See the full line of WERMA optical and audible signal devices and accessories at: www.automationdirect.com/signal-devices.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.[hozbreak][hozbreak]