Patlite LR4 Series Tower Lights from AutomationDirect have a modular “Twist and Lock” system that easily customizes and reconfigures LED and sound modules. Pre-assembled two-, three- and 4-tier LED modules are available, and a fifth tier can be added.
LED modules are interchangeable and color sequences are changeable by adding or removing up to five color module choices even after installation. LED modules of the same color within a signal tower will light up simultaneously. The modules are easily added or replaced with no tool needed. Prism-cut lens design enhances LED visibility from any direction.
LED module colors correspond to color coordinated wiring so re-wiring is not necessary. An optional alarm module is available with adjustable volume and selectable sound patterns. The maximum sound volume is 85dB at 1-meter.
LR4 Series Tower Lights start at $65.00 and are NEMA type 4X and 13 rated.
Learn more by visiting: www.automationdirect.com/stack-lights
To read more press releases from AutomationDirect, click here.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com