August 21, 2024 – AutomationDirect has added new WERMA eSIGN series LED signal towers that have the same advanced features as the original series but provide a white polycarbonate housing that offers a crisp, clean look. These signal towers are available in 9- and 15-tier models, with select models offering IO-Link v1.1 compatibility. They offer a variety of customizable operating modes, lighting effects, and audible alarm options and can be base, wall, or tube-mounted (mounting accessories sold separately).
The new white WERMA eSIGN signal towers are UL listed, CE and UKCA marked, and RoHS compliant. They offer a 1-year warranty and start at $407.00.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo