March 6, 2024 – AutomationDirect has added even more network cabling options to their lineup of Communication products. The new AchieVe brand fiber optic Ethernet patch cables provide reliable low-cost multi-mode fiber connections. These cables contain optical fibers that transmit data signals as light, offering much higher transmission speeds than copper cables, and are naturally immune to electromagnetic interference.
250μm multi-mode fiber cables in lengths up to 10m (32.8 ft.) are available in OM1, OM2, OM3, and OM4 versions with numerous connector options, including LC duplex to LC duplex, SC duplex to LC duplex, ST duplex to ST duplex, and LC duplex to ST duplex.
The new AchieVe fiber optic cables are ideally paired with STRIDE Ethernet switches containing built-in fiber optic ports or STRIDE transceiver modules and start at $7.25.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo