June 28, 2023 – AutomationDirect is pleased to announce the launch of several IEC and compact limit switches under the new house brand, AchieVe. These new AchieVe limit switches are available in a selection of sizes and styles, including:
- ADM/ADP series 50mm heavy-duty IEC limit switches
- AHP series 30mm plastic IEC limit switches with remote reset
- AEM/AEP series compact limit switches for confined spaces
These limit switches offer a variety of actuator styles, including plunger, lever, and a new pull-action style that is activated when a cable (sold separately) attached to the switch is pulled. This pull-action actuator, offered in the ADM series, is useful for simple start/stop control or signaling applications.
The AHP series 30mm IEC limit switches, with remote reset, feature a latching function that requires an external control signal to restore the switch contacts to their initial position and allow the switch to be triggered again.
The AEM/AEP series switches feature a super compact profile with a 25mm [0.98 in.] hole spacing, ideal for space-limited applications.
AchieVe limit switches are UL listed, CE marked, and RoHS compliant. They offer a one-year warranty and start at $17.00.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo