March 4, 2024 – AutomationDirect has added AchieVe PSA series value power supplies which offer prices well below the competition and are ideal for price-sensitive users who require basic yet reliable DC power for general industrial applications. Their overcurrent protection is designed to operate in constant current mode, making the PSA series suitable for inductive and capacitive loads.
The PSA series power supplies accept a universal 85-264 VAC/120-375 VDC input voltage and provide 12, 24, or 48 VDC adjustable output options in 75-, 120-, and 240-Watt models. They offer up to 90% efficiency and are available in rugged aluminum or thermoplastic housings.
The new AchieVe PSA series power supplies are UL listed, UL recognized, RoHS compliant, and UKCA and CE marked. They offer a 2-year warranty and start at $25.50.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo