New ProductNewsPress ReleasesPress Releases

Additional 600V and 300V Portable Cord

AutomationDirect’s line of multi-conductor cables now includes additional 600V and 300V portable hard-usage service cord. Flexible power cable (also called service cord) is a cable with multiple conductors used for electrical power connections requiring flexibility and resistance to a wide range of environmental factors. Typical applications include wiring for industrial machinery, large appliances, heavy duty tools, motors, and temporary electrical power and lighting for construction sites.

portable-cord-ext-5x7Newly added Type SOOW and SJOOW portable cord is available in 18 to 10 AWG sizes and in 2, 3, or 4-wire configurations. The multi-conductor cable features bare copper conductors with Class K stranding. The outer jacket is constructed of oil, weather, and water resistant CPE thermoset rubber to provide abrasion and melting resistance; EPDM thermoset rubber insulation provides interior oil resistance.

Available in 20 to 1,000-foot lengths, the low-cost, Type SOOW and SJOOW flexible power cable is rated for severe (600V) and junior severe (300V) service and is approved for outdoor or indoor use with a temperature range of minus 40 to 194 degrees F.

Starting at $8.50 for a 20-foot reel, Type SOOW and SJOOW portable service cord is UL and CSA approved.

Also added are more coil/spool length options in SEOOW and SJEOOW cord styles.

To see the full line, and to learn more, click here. flexible-portable-cord-cta-600x190

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.

*Prices as of September 21, 2016. Check website for most current prices