Continuous flexing control cable is now part of the AutomationDirect bulk multiconductor wiring and cable product line. Continuous flexing cables are designed to be exposed to constant flexing during their operation & withstand millions of these flex cycles.
CF5 and CF6 multi-conductor control cables from igus are specifically designed, tested, and manufactured for continuous flexing, high mechanical load application requirements, and will provide a guaranteed service life between 5 million and 10 million cycles when operated within specified conditions. Starting at $10.25 for a 20-foot coil, igus Chainflex® cables are available with 3 to 25 unshielded (CF5 series) or 4 to 12 shielded (CF6 series) conductors in 20 AWG to 14 AWG sizes. Chainflex cable is sold in 20, 50, 100, 250 and 500 ft. lengths.
Chainflex individual conductors are bare copper and stranded for flexing applications. Conductor insulation is high-quality black TPE mixture for 20AWG and black PVC mixture for 18 through 14 AWG. Individual conductors are marked with white numbers for easy identification and a ground conductor with green-yellow insulation is included in each cable. Cable outer jackets are a low-adhesion pressure extruded PVC mixture that is resistant to sunlight, oil penetration, and is flame retardant.
Chainflex cables have a unique tear strip underneath the outer jacket (unshielded) or underneath the inner jacket (shielded). The jacket can be opened like a zipper to the desired length by pulling on the special tear strip and the outer jacket/inner jacket removed from conductors. The tear strip saves time and effort for electricians and assemblers, and reduces the requirement for additional stripping tools.
To learn more, visit www.automationdirect.com/high-flex-cable
To learn about more new products, click here.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for same-day shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.