The AttaBox brand from Robroy Enclosures offers large selections of non-metallic corrosion-resistant polycarbonate, fiberglass-reinforced polyester, and polyvinyl chloride (PVC) enclosures for equipment protection in a wide range of applications. AttaBox non-metallic industrial enclosures offer significant economic savings over metallic alternatives such as stainless steel while providing comparable or superior physical properties.
AttaBox models are available from AutomationDirect in pushbutton, window and clear cover, keylocking, fiberglass, and NEMA 1, 3, 3R, 3S, 4X, 6P, 12, 13 enclosure offerings.
AttaBox Freedom, Commander, Centurion, MachoBox, and Triton Series enclosures feature Robroy’s SolarGuard® fiberglass-reinforced polyester formulation for maximum UV resistance in a corrosion-resistant non-metallic enclosure. SolarGuard is also a non-halogenated system that reduces the risk of smoke-borne toxicity.
Same-day shipping on most AttaBox enclosures and accessories is available directly from the Robroy manufacturing facility in Belding, Michigan. Non-stock models can be shipped within 20 days.
AutomationDirect offers over 2,400 metallic and non-metallic Hubbell-Wiegmann®, AttaBox, and Integra enclosures across NEMA 1, 3, 3R, 3S, 4, 4X, 6P, 12, 4/12 and 13 ratings; all at prices well below more traditional suppliers.
To learn more, visit www.automationdirect.com/fiberglass-enclosures
To read more press releases from AutomationDirect, click here.
[hozbreak]
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for fast Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com