Cumming, GA — April 17, 2013 … AutomationDirect has extended its series of Koyo medium duty encoders to include high PPR (Pulses Per Revolution) models. Available in Totem Pole (Push-Pull) or line driver (differential) configurations, the encoders feature a 50mm diameter body with a 35mm depth. Models are constructed with an 8mm diameter solid or hollow shaft and offer incremental resolutions of 3000, 3600, or 5000 PPR. The encoders are also fitted with a two-meter cable with tinned ends and are available with either 5 VDC or 5 to 30 VDC inputs; the high-PPR encoders provide up to 200 kHz response frequency. The high-PPR encoders start at $175 and are available for same-day shipping.

For more information on Koyo encoders, visit: www.automationdirect.com/encoders.
AutomationDirect sells over 13,000 feature-packed products through its Online Automation Superstore and 2,750-plus-page catalog. The company offers its customers high-quality automation products at prices typically below the industry average, same-day shipping on in-stock items, the best documentation in the industry, outstanding sales and technical support, and a 30-day money-back guarantee on nearly every product.
Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tgable@automationdirect.com