October 25, 2023 – AutomationDirect has added Balluff BCS series capacitive proximity sensors to their robust selection of object detection sensors. They are available in 12 to 30mm tubular, 50mm round, and small rectangular body styles and offer sensing distances up to 30mm.
These DC-powered sensors feature rugged stainless steel or thermoplastic housings with protection ratings up to IP67 for harsh industrial environments.
The BCS series capacitive proximity sensors are UL listed, RoHS compliant, and UKCA and CE marked. They offer a 2-year warranty and start at $92.00.

About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo