June 18, 2024 – AutomationDirect has added pressure compensators and vent plugs from Bimed. Pressure compensators and vent plugs help to equalize the pressure difference between the inside and outside of a gasketed enclosure. Left unchecked, pressure fluctuations can cause seal and gasket failures and condensation buildup within an enclosure. Over time, excess condensation can lead to component corrosion, short circuits and electrical arcs, diminished performance, and expensive downtime.
Bimed pressure compensators and vent plugs are available in various sizes, air flow rates, and feature IP ratings from IP66 to IP69K to align with the specifications of the enclosure. UL94 V2 polyamide and the stainless-steel versions are available, starting at $3.25.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo