February 12, 2025 – AutomationDirect has added BLOCK CT and USTE series open core control transformers to provide a flexible solution for stepping down a wide range of voltages from 208 to 600 VAC.
The BLOCK CT series is made in the USA and offers a rugged design specifically engineered for isolation, lighting, or signaling systems. It is available with a 240/480 or 600 VAC primary and a 24 or 120 VAC secondary. Ratings range from 50 to 2500 VA, providing a cost-effective solution to guarantee uninterrupted power delivery in various applications. Fused versions are available.
The BLOCK USTE series provides a versatile solution for a wide range of input voltages, allowing OEMs and system integrators to save time and reduce costs by standardizing on a single model. Available in ratings from 40 to 3200 VA, they feature low inrush current, tool-free push-in wire terminals, and thirteen jumper selectable primary inputs from 208 to 600 VAC. In addition, the 12/24 VAC models comply with safety standards to ensure a safe power supply for SELV (Safety Extra Low Voltage) circuits.
The new BLOCK open core control transformers are RoHS compliant, CE marked, and come with a 3-year warranty. The CT series is UL Recognized and starts at $53.00, while the USTE series is UL Listed and starts at $64.00.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo