November 6, 2024 – AutomationDirect has added Bondhus hex and Torx tools, which are precision machined in the USA with a proprietary high-torque steel for reliable, long-lasting service life. Hex-end L-key sets have chamfered tool tips to eliminate burrs and provide a proper seat.
Ball-end L-key sets insert at a 25° angle, allowing for superior torque transfer and natural wrist movement, ideal for hard-to-reach places. Torx L-key sets are designed for more torque and can be used on Torx and star screws.
GorillaGrip® fold-out hex and Torx sets are compact, color coded, easy to use, and include a speed-wrench feature. HEX-PRO™ pivot head wrenches feature a head that pivots from 90° to 270° and eliminates constant removal and repositioning of the tool. ProHold® socket bit sets provide firm grip of the bits and seat firmly into sockets, providing stability and efficiency.
The new Bondhus hex and Torx tool sets start at $7.00 and offer a lifetime warranty.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo