June 7th, 2023 – AutomationDirect has added Spartan Scientific water valves to their offering of low-cost potable water components. These solenoid valves are suitable for use with potable water as well as a variety of other liquids, oils, and inert gases.
Spartan water valves feature a 2-port (2-way), 2-position design with a normally closed configuration and diaphragm operator. Spartan valves are constructed of either low-lead brass or glass-reinforced nylon.
These new valves are available in port sizes of 1/8, ¼, 3/8, ½ inch NPT or ¼-inch push-to-connect and come in a variety of flow rates and pressure ranges. Electrical connection options include an 18-inch flying lead pigtail or a DIN connector.
The new Spartan potable water valves start at $42.00 and come with a one-year warranty.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo