November 29, 2023 – AutomationDirect has added BLITZDUCTORconnect yellow/line compact data and signal surge protectors to their growing lineup of surge protective devices. These surge protectors feature a modular, compact design for system protection in industrial environments, information technology signal interfaces, and automation or measuring and control systems. The integrated LifeCheck monitoring function helps ensure…
November 29, 2023 – AutomationDirect has added the P1AM-200 open-source CPU to their ProductivityOpen line of controllers. This CPU can be programmed in C++ using the Arduino IDE or in CircuitPython using any text editor. CircuitPython is a derivative of the Python programming language built specifically for microcontrollers and uses a runtime interpreter instead of…
November 29, 2023 – AutomationDirect has added more ProSense XTH2 series fixed range, head-mounted temperature transmitters to their lineup of temperature transmitters/signal conditioners. The XTH2 series fixed-range transmitters are for Type Pt100 3-wire RTDs and are ready to use out-of-the-box with pre-configured measuring ranges up to 500°F (260°C). These new convenient head-mounted temperature transmitters are…
November 15, 2023 – AutomationDirect has added additional CSmicro and new CSlaser series infrared pyrometers to their growing lineup of temperature sensors. Infrared pyrometers use non-contact sensing to determine the surface temperature of an object based on its emitted infrared radiation. Optris CSmicro LTH, 3ML/3MH, and 2MH series miniature infrared pyrometers feature a rugged stainless…
November 15, 2023 – AutomationDirect has added new RHINO BASIC PSR series power supplies that feature high power density, high efficiency, and overcurrent protection in constant current mode, making them ideal for charging applications. PSR series power supplies offer an ultra-slim design in a rugged aluminum housing, adjustable output voltage, and are available in: The…
November 1, 2023 – AutomationDirect recently added the EQP Global SD severe duty motors from Toshiba. The Toshiba EQP SD series motors are designed to withstand the most severe conditions. Since most AC motor failures are a result of failed bearings, these inverter-duty motors feature oversized 300-series bearings for maximum motor longevity. The Toshiba EQP…
November 1, 2023 – AutomationDirect has added Patlite NE series visual and audible-visual signaling beacons to their portfolio of industrial signaling devices. These signaling devices are offered as visual-only beacons or as combination devices with a buzzer or selectable tone alarm (8 different tones) and signal beacon. Mono-color beacons are available in red, yellow, green,…
November 1, 2023 – AutomationDirect has added ACCU-Torq motors from Nidec U.S. MOTORS to their motor category. These 3-phase motors are high-performance inverter duty motors that are an excellent cost-effective solution for applications that require 100% torque down to zero speed. These motors offer premium efficiency and are available in 230/460 VAC 1800 rpm models…
Future-Proof Ethernet Installations Consumer- and commercial-grade Ethernet networking has been common since the 1980s, and it has evolved significantly over the decades. Yet, Ethernet for industrial applications generally lagged behind commercial installations. However, many more recent developments have elevated Ethernet to today?s preferred industrial networking technology. Read more Tech Brief ? HMIs Human beings are visual…
October 25, 2023 – AutomationDirect has added EWT-PA series flexible, non-metallic, two-piece split conduit from Murrplastik. This flex split conduit provides an easy solution for routing pre-terminated cables, eliminating the need to dismantle/reassemble the installed connectors. The EWT-PA series conduit consists of dual overlapping tubes that are easy to open yet provide mechanical protection and…