February 22, 2023 – AutomationDirect has added new Schmersal compact limit switches that provide an affordable solution for a variety of object detection applications. Their small size allows easy installation in confined spaces. These rugged limit switches offer a 31mm body width, with a 45-degree adjustable, die-cast zinc head, and a thermoplastic housing. Several actuator…
February 13, 2023 – AutomationDirect has added ProSense VCT series vibration transmitters that accurately detect vibrations of industrial equipment, primarily rotating equipment such as steam and gas turbines, pumps, motors, compressors, and rolling mills. Vibration sensors provide early detection of developing malfunctions, allowing for timely maintenance before major damage or failure results in costly repairs…
This award, sponsored by AutomationDirect, celebrates the art of digital animation and its close relationship to STEAM (Science, Technology, Engineering, Art, and Mathematics). The 2023 Digital Animation Award is offered to help encourage students to cultivate skills in design and creation of animation including, but not limited to, storytelling, creativity, use of computer software, and…
Every year, our local newspaper, Forsyth County News, conducts their Readers’ Choice “Best of Forsyth” contest to decide the favorite businesses, groups and professionals in Forsyth County amongst the community. The 2023 contest included 310 categories celebrated with 2,000 business nominations, 14,500 nominations and 336,000 votes from the community to select the winners. After being…
February 1, 2023 – AutomationDirect has added new Socomec modular Midget and CC Class fuse holders to aid with the completion of overcurrent protection circuits in industrial systems. These finger-safe, DIN-rail mounted fuse holders are available in 1-, 2-, or 3-pole versions with a blown fuse LED indicator on select models. They are offered with…
February 1, 2023 – AutomationDirect now offers Cat6a industrial Ethernet cables from Murrelektronik. These shielded cables include an M12 X-coded connection on one end and an RJ45 connection on the other. The X-coded designation is commonly used with industrial vision systems. These high-flex industrial Ethernet cables are available in lengths up to 5m with transmission…
January 25, 2023 – AutomationDirect has added new RHINO Pro DC-to-DC converters that are designed for harsh industrial environments and provide high EMC immunity, shock/vibration resistance, and thermal shock resistance. This line offers models with 150W outputs at 12, 15, 24, or 48 VDC, and ultra-wide input voltage ranges of 9-36 VDC or 18-75 VDC….
January 25, 2023 – AutomationDirect now offers end-of-arm tooling components for robot arm vacuum pick-and-place applications. Components can be purchased individually or in kits that include everything needed to create a single-beam or dual-beam end-of-arm tool. Kits are simple, save time and money, and include structural rails (which support optional internal vacuum), connectors, cup mounts,…
Cybersecure and Remote-Friendly?Manufacturing companies recognize the need and value of practical remote access to their digital systems and data, but they also are aware of the associated cybersecurity risks. The NIST endorses ?defense-in-depth,? but what does this mean for OEMs, systems integrators, and end users looking to achieve workable and secure remote access?Learn more Select…
January 18, 2023 – AutomationDirect has extended its line of WEG CFW500 high-performance AC drives to include more horsepower options. With this addition, the high-performance horsepower ratings have been expanded all the way up to 150hp. Also added are new higher current high-performance 10hp drives as well as 10hp washdown rated IP66/NEMA 4X models. A…