Leadshine Technology is an industry leading motion control supplier offering high value steppers that are simple, easy to use, long-lasting, and reliable at very affordable prices. Leadshine factories are ISO9001 certified. These high-qualiity, 2-phase, digital stepper drives offer a basic feature set at an unbeatable value. Leadshine 2-phase digital micro-stepping drives with micro-stepping motor movement…
AutomationDirect has added a high voltage AC drive and compatible high torque motors to its stepping system motion control product offering. The AC stepper drive is powered from 90 to 240VAC and is intended for use with step motors designed to handle a high bus voltage of 340VDC. MTRAC motors are specially designed to work…
16 Tips for an Effective HMI Do you have an HMI project coming up? Here are some helpful tips and guidelines for you to remember during your planning and implementation. A good starting point for HMI design is a text-based outline documenting each screen’s content. With the operator’s point-of-view and ease-of-use in mind, detail the…
The new AEP series of reinforced thermoplastic compact limit switches includes a variety of actuator types including metal plunger, side rotary lever, adjustable lever, rod actuator, and 360-degree spring actuator. These compact-sized plastic limit switches have standard U.S. 25mm mounting hole spacing; housings are double-insulated and epoxy resin-filled, providing IEC IP67 protection. Contacts are Snap-action…
Eaton XT series self-powered electronic overload relays are self-contained units available at up to 175A. Eaton XT electronic overload relays are the most compact, high-featured, economical products in class, offering additional trip classes, universal connections to any contactor, and a wide amperage range. Accessory 24VDC and 120 VAC remote reset modules provide remote overload reset…
The 2020 Digital Animation Award is offered to help encourage students to cultivate skills in design and creation of animation including, but not limited to, storytelling, creativity, use of computer software, and an understanding of different techniques and forms of animation. This award is open to all FIRST Robotics Competition teams.
SU, UK, UT and TU series round body and UQ series cubic plastic ultrasonic distance sensors from AutomationDirect are now available in sensing distance ranges from 60mm to 8000mm, in metal or plastic housings, and M18 (18mm) and M30 (30mm) barrel or head sizes. Discrete and analog output sensors and models with both analog and…
4mm (smooth) and 5mm (M5 threaded) round photoelectric sensors are now available from AutomationDirect in a wider range of sensing distances in both diffuse and through-beam sensing configurations. These DC-powered metal sensors provide high accuracy in minimal mounting space and are ideal for use in a variety of short or long-distance sensing applications. Diffuse photoelectric…
The IronHorse® GSD8 series of DC drives is a microprocessor-based design with non-volatile memory storage that is programmable with adjustable parameters, programmable alarm outputs and offers a digital closed-loop algorithm for motor control. GSD8 output power available is 1/2 to 1hp at 120 VAC input and 1 to 2hp at 240 VAC input; output voltage…
The NITRA® pneumatic AC Series of coalescing air filters from AutomationDirect allows finer removal of moisture, vapor and oil mist from compressed air applications to provide optimal performance for pneumatic systems and components. NITRA coalescing filters are available in a range of port sizes from 1/8″ to 1/2″ FNPT; replaceable 0.3-micron filter elements are standard,…