December 6, 2023 – AutomationDirect has added new quality-built Saginaw carbon steel and stainless steel HMI enclosures available in various sizes with NEMA 3R/4/12/13 ratings (stainless steel units are also rated NEMA 4X). These enclosures protect human machine interfaces (HMIs) from harsh industrial environments, helping to prolong HMI service life and ensure reliable operation. They…
December 6, 2023 – AutomationDirect has added STRIDE SE3 series unmanaged Ethernet switches that offer low-cost networking solutions for industrial applications. Built with a rugged IP30 metal housing, this series offers Fast (10/100 Base-T) and Gigabit (1000 Base-T) speeds, fiber optic connections (ST 100FX, SC 100FX, and SFP ports), and up to 16 ports total….
December 6, 2023 – AutomationDirect has added Metal Work Regtronic series electro-pneumatic transducers that utilize two internal solenoid valves to convert an electronic signal from a PLC or other controller to a regulated precision linear pneumatic output pressure. This dual solenoid design eliminates continuous supply air consumption, reducing operational costs. Regtronic transducers feature a maximum…
4-20mA Analog Transmitter Troubleshooting Although most current loops are easy to install and commission, sometimes there can be a snag on initial setup, which requires a bit of troubleshooting to overcome. This article looks at some 4-20mA basics, and how to check on problematic installations. Read more Selecting Discrete Sensors Discrete object detection refers to…
November 29, 2023 – AutomationDirect has added BLITZDUCTORconnect yellow/line compact data and signal surge protectors to their growing lineup of surge protective devices. These surge protectors feature a modular, compact design for system protection in industrial environments, information technology signal interfaces, and automation or measuring and control systems. The integrated LifeCheck monitoring function helps ensure…
November 29, 2023 – AutomationDirect has added the P1AM-200 open-source CPU to their ProductivityOpen line of controllers. This CPU can be programmed in C++ using the Arduino IDE or in CircuitPython using any text editor. CircuitPython is a derivative of the Python programming language built specifically for microcontrollers and uses a runtime interpreter instead of…
November 29, 2023 – AutomationDirect has added more ProSense XTH2 series fixed range, head-mounted temperature transmitters to their lineup of temperature transmitters/signal conditioners. The XTH2 series fixed-range transmitters are for Type Pt100 3-wire RTDs and are ready to use out-of-the-box with pre-configured measuring ranges up to 500°F (260°C). These new convenient head-mounted temperature transmitters are…
November 15, 2023 – AutomationDirect has added additional CSmicro and new CSlaser series infrared pyrometers to their growing lineup of temperature sensors. Infrared pyrometers use non-contact sensing to determine the surface temperature of an object based on its emitted infrared radiation. Optris CSmicro LTH, 3ML/3MH, and 2MH series miniature infrared pyrometers feature a rugged stainless…
November 15, 2023 – AutomationDirect has added new RHINO BASIC PSR series power supplies that feature high power density, high efficiency, and overcurrent protection in constant current mode, making them ideal for charging applications. PSR series power supplies offer an ultra-slim design in a rugged aluminum housing, adjustable output voltage, and are available in: The…
November 1, 2023 – AutomationDirect recently added the EQP Global SD severe duty motors from Toshiba. The Toshiba EQP SD series motors are designed to withstand the most severe conditions. Since most AC motor failures are a result of failed bearings, these inverter-duty motors feature oversized 300-series bearings for maximum motor longevity. The Toshiba EQP…