Southwire Flexible Metal Conduit (FMC) from AutomationDirect
NewsPress ReleasesPress Releases

Southwire Flexible Metal Conduit (FMC) from AutomationDirect

January 15, 2024 – AutomationDirect has added Southwire flexible metal conduit to their growing selection of electrical conduit and wiring solutions. Southwire’s Alflex™ type RWA (Reduced Wall Aluminum) and Galflex™ type RWS (Reduced Wall Steel) conduits are built using a metal strip that is helically formed into a continuously interlocked flexible metal conduit which can…
Penn-Union Compression Lugs and Crimp Tools from AutomationDirect
NewsPress ReleasesPress Releases

Penn-Union Compression Lugs and Crimp Tools from AutomationDirect

January 15, 2025 – AutomationDirect has added Penn-Union compression lugs to provide a secure method of terminating electrical cables, especially high-power or large-diameter cables, to electrical equipment. Unlike mechanical lugs, that are screwed/clamped in place, these connectors are crimped onto the cable using the appropriate crimping tool for a permanent installation. These connectors are rated…
Advantech Gateways & Ziplink Connector from AutomationDirect
NewsPress ReleasesPress Releases

Advantech Gateways & Ziplink Connector from AutomationDirect

December 18, 2024 – AutomationDirect has added Advantech serial-to-Ethernet Modbus gateways allowing connections of isolated serial devices to the Internet for centralized machine communication management. Advantech Modbus gateways provide easy integration of Modbus TCP and Modbus RTU/ASCII networks and offer two 10/100 Mbps Ethernet ports for LAN redundancy. These gateways can be set up and…
Endress+Hauser Soliphant® FTM20 Vibration Rod Level Switches from AutomationDirect
NewsPress ReleasesPress Releases

Endress+Hauser Soliphant® FTM20 Vibration Rod Level Switches from AutomationDirect

December 18, 2024 – AutomationDirect has added Endress+Hauser Soliphant vibration rod level switches to detect fine- or coarse-grained, non-fluidized bulk solids in silos, hoppers, and bins. They can even detect solids underwater, such as sediment buildup in a tank. These robust switches are insensitive to buildup, providing maintenance-free operation and easy setup with no calibration required….
Captron CANEO Series Pushbuttons from AutomationDirect
NewsPress ReleasesPress Releases

Captron CANEO Series Pushbuttons from AutomationDirect

December 18, 2024 – AutomationDirect has added more Captron capacitive pushbuttons that utilize touch control and are activated without pressure when a hand or body part nears the device’s surface. They feature a robust IP69K design, wear-free operation, resistance to water, oil, and harsh environments, and are available in various mounting/operator sizes. Caneo Series10 additions…
Lika Electronic Medium Duty Encoders and Encoder Linear Measuring Wheel Systems from AutomationDirect
NewsPress ReleasesPress Releases

Lika Electronic Medium Duty Encoders and Encoder Linear Measuring Wheel Systems from AutomationDirect

December 18, 2024 – AutomationDirect has added four new series of Lika Electronic rotary encoders each with unique features or applications. Linear measuring wheel encoders are also now available. The new A41 series are compact (41mm diameter body) medium duty encoders with hollow or solid shafts and resolutions from 100 to 3600 PPR. A50 series…
Teknokol Eco Series HMI Enclosures and Suspension Arm Systems from AutomationDirect
NewsPress ReleasesPress Releases

Teknokol Eco Series HMI Enclosures and Suspension Arm Systems from AutomationDirect

December 11, 2024 – AutomationDirect has added Teknokol Eco series HMI enclosures and suspension arm systems which are designed to work together to provide customized, adjustable HMI panels using a selection of components and cut-to-length arm profiles. These suspension systems allow the HMI to be relocated as needed for better HMI visibility and operator comfort. …
Murrelektronik EtherCAT® IO-Link Line Master Modules and Additional Io-Link Hubs from AutomationDirect
NewsPress ReleasesPress Releases

Murrelektronik EtherCAT® IO-Link Line Master Modules and Additional Io-Link Hubs from AutomationDirect

December 11, 2024 – AutomationDirect has added Murrelektronik Premium EtherCAT IO-Link master modules to their IO-Link product lineup. IO-Link masters provide standardized, point-to-point connections between smart devices and controllers. IO-Link functions similarly to traditional field I/O but adds the capability to collect diagnostic and operational data from IO-Link capable devices, helping pinpoint potential problems or…
More NIDEC US Motors ACCU-Torq Motors from AutomationDirect
NewsPress Releases

More NIDEC US Motors ACCU-Torq Motors from AutomationDirect

December 4, 2024 – AutomationDirect has added more ACCU-Torq motors from Nidec U.S. Motors. The ACCU-Torq motors are high-performance inverter duty motors and are an excellent cost-effective solution for applications that require 100% torque down to zero speed. They are available in 230/460 VAC and are now offered in sizes up to 20 hp at…