October 25, 2023 – AutomationDirect has added EWT-PA series flexible, non-metallic, two-piece split conduit from Murrplastik. This flex split conduit provides an easy solution for routing pre-terminated cables, eliminating the need to dismantle/reassemble the installed connectors. The EWT-PA series conduit consists of dual overlapping tubes that are easy to open yet provide mechanical protection and…
October 25, 2023 – AutomationDirect has added Balluff BCS series capacitive proximity sensors to their robust selection of object detection sensors. They are available in 12 to 30mm tubular, 50mm round, and small rectangular body styles and offer sensing distances up to 30mm. These DC-powered sensors feature rugged stainless steel or thermoplastic housings with protection…
October 18, 2023 – AutomationDirect has added new ProSense T30R series rugged timer relays featuring a high 30A SPDT output contact that controls loads without requiring a separate contactor. These new single-function timer relays are available in on-delay, off-delay, fleeting, and cyclic mode timing options and offer an easy-to-use rotary switch adjustment with timing ranges…
October 11, 2023 – AutomationDirect has added RHINO PRO PSRP and RHINO TOUGH PSRT series power supplies to their extensive selection of switching power supplies. The PSRP series power supplies feature a sleek, space-saving design with push-in connectors, a rugged aluminum housing, and many DC power options including: RHINO TOUGH PSRT series machine-mount switch-mode power…
October 4, 2023 – AutomationDirect has added SSP magnetic locking RFID non-contact safety switches to their portfolio of safety products. The SSP safety switches monitor and lock machine guards, doors, windows, or other machinery. These safety switches combine both magnetic locking and RFID technology to provide tamper-proof protection using coded actuators. Contact is not required…
September 27, 2023 – AutomationDirect has added new SureServo2 servo systems that accept 460 VAC three-phase input power. With output power from 400W to 15kW, these 12 new perfectly matched sets of servo motors, drives, cables and accessories have all the features of our existing SureServo2 servo systems: on-board motion controller with registration, electronic camming…
September 27, 2023 – AutomationDirect has added new SOLO modular temperature controllers that offer the same functionality as the SOLO standard controllers but at a lower price. These temperature controllers feature a modular snap-together design that allows users to add channels as needed. Each channel can be configured with a different control mode and output…
September 27, 2023 – AutomationDirect has added the Endress+Hauser Micropilot FMR10 series pulsed radar liquid level sensor to their growing lineup of liquid level sensors. This new sensor is a downward facing, non-contact sensor that emits electromagnetic pulses and determines the level based on the time it takes for the pulses to be reflected back…
September 20, 2023 – AutomationDirect has added more Iboco wire ducts which provide an easy, efficient, and safe way to organize wires and cables routed inside an electrical enclosure or cabinet. Our new shorter-length (1 meter) Iboco T1 series wide-finger-wall wire ducts and T1E series narrow-finger-wall wire ducts add more options for installation convenience in…
September 13, 2023 – AutomationDirect has added 300V to 750V rated LUTZE Type HAR/MTW (Harmonized European Standard / Machine Tool Wire) wire that meets National Electrical Code (NEC) and NFPA Standard 79 requirements and is commonly used for appliance wiring, control cabinets, and machine tool applications in Europe. These wires consist of a tinned copper…