August 9, 2023 – AutomationDirect has added electronic position indicators from Elesa. These indicators are designed to accurately measure and display the position of a rotating shaft. They consist of a rugged polyamide housing, suitable for applications requiring frequent washing, with a clear and easy-to-read display and are attached directly to a rotating shaft. As…
August 2, 2023 – AutomationDirect has added an all-in-one RFID standalone R/W unit to their Barcode/ RFID / Vision product category. This unit comes complete with an RFID R/W device, antenna, and EtherNet/IP interface built in and is designed for easy integration into an existing EtherNet/IP network. This standalone unit is optimized for high speeds…
August 2, 2023 – AutomationDirect has added International Power regulated and unregulated linear power supplies to their current lineup of open-frame linear power supplies. The IH series regulated open-frame power supplies are designed to operate over a wide range of AC power sources. They maintain a constant output voltage, regardless of changes in input voltage…
July 27, 2023- AutomationDirect has added XGB PLCs designed and manufactured by LS Electric, a well-established global PLC manufacturer with over 40 years of experience. This PLC family offers advanced controllers geared for motion applications but with high-level features, such as IEC programming, that can be beneficial in any automated system. These stackable LS Electric…
July 19, 2023 – AutomationDirect has expanded their safety products line with additional Comepi safety switches. This offering includes new, more robust solenoid locking tongue interlock safety switches and RFID-coded solenoid locking tongue interlock safety switches. All switches have a 1200N holding force and require the solenoid to be energized to unlock the switch. The…
July 12, 2023 – AutomationDirect has added LUTZE SUPERFLEX® control cable that is well suited for short to medium length articulated drag chain (C-tracks) installations requiring moderate to high performance. The High Glide TPE insulation and PVC outer jacket provides resistance to sunlight, oil, and moisture penetration, and makes this cable suitable for indoor wet…
June 28, 2023 – AutomationDirect now offers IronHorse stainless steel worm gearboxes. Worm gearboxes are power transmission devices that drive a load at a fixed reduced ratio of a motor’s speed. The stainless steel housings of these gearboxes make them suitable for the food and beverage industry and many other harsh industrial applications. IronHorse stainless…
June 28, 2023 – AutomationDirect is pleased to announce the launch of several IEC and compact limit switches under the new house brand, AchieVe. These new AchieVe limit switches are available in a selection of sizes and styles, including: These limit switches offer a variety of actuator styles, including plunger, lever, and a new pull-action…
June 28, 2023 – AutomationDirect has added E-T-A REX modular electronic circuit protectors to their selection of circuit protection devices. These protectors safeguard electrical circuits from overcurrent, short circuits, and other faults. Featuring a modular design, individual protection modules can be combined to meet specific circuit protection requirements, allowing for flexible configurations and easy installation….
June 14, 2023 – AutomationDirect has added quality tool bags and cases from C.H. Ellis to make transporting tools to/from a remote job location easier. Included in this addition is a mechanic’s tool bag made of black ballistic nylon with two carry handles, four interior and three exterior pockets on each side, and 2-snap flaps…