October 1, 2025 – AutomationDirect now offers more CCEA TRACKALPHA-PRO series LED light bars which feature a rugged industrial-grade anodized aluminum construction and are ideal for use with medium to large sized industrial machine tools or for use in wet environments.
The new 24 VDC and existing 120 VAC high-powered LED lights provide intense, uniform lighting, with up to a 4,600 lumen (24 VDC) or 6,500 lumen (120 VAC) output (100 lumen per Watt) and include a bracket mount that allows for angle adjustments. The optional TACLIP mounts (sold separately) provide sturdy, vibration-resistant installation with the flexibility to make -40° to 40° adjustments.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Image Download
Download: Web Friendly Image Download