Issue 50 - 2023NewsPress ReleasesPress Releases

C-more CM5 HMIs from AutomationDirect

CM5 panels

May 24, 2023 – AutomationDirect has added the next generation of the popular C-more HMI product line. The CM5 HMI series offers lower cost, high-performance HMIs in sizes from 4 inches to an impressive 22 inches. These HMIs have an amazing 1.6 GHz processor in the larger units (10” and above), 43 Mbytes of memory, and provide much better trending, extra data storage, faster communication, and improved file types including jpegs.

The CM5 panels come with a host of communication ports for plug-and-play connections with industrial networks. All CM5 panels have serial and Ethernet ports and several supported protocols including Modbus, EtherNet/IP, and the lightweight MQTT(S) protocol used in many machine-to-machine (M2M) and IIoT applications. The 10” and larger models feature an additional Ethernet port, allowing them to act as a data bridge between two separate networks.

USB ports provide in-an-instant connections for programming and peripherals like keyboards, USB-to-audio converters, barcode scanners, additional memory storage, etc. The embedded SD-card slot provides easy project transfers or up to an additional 32GB of data storage for important log files.

CM5 HMIs utilize powerful FREE configuration software that features C-more’s legendary ease of use. The software has a built-in time-saving project simulator, a convenient Event Manager, flexible recipes, a huge array of screen objects, trend graphs, PID faceplates, true historical data logging, and much, much more. 

The new C-more CM5 HMIs start at only $340.00 and come with a two-year warranty. The C-more HMI programming software can be downloaded for free from the AutomationDirect webstore.     

CTA Button

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/

Editorial Contact:                Tina Gable

Phone:                                   678-455-1845

Email:                                    tgable@automationdirect.com

Download:                            High Resolution Photo