AutomationDirect has added high-speed I/O modules and a serial communications expansion module to its BRX Micro PLC product line. BRX expansion modules add discrete I/O, analog I/O and now high-speed I/O and communications functions as needed to expand machine and process control applications. BRX expansion modules easily snap onto the side of any BRX Micro PLC Unit (MPU).

Two High-Speed (HSIO) discrete I/O modules ($189.00 each) are available with (8) 12-24 VDC sink/source inputs and either (8) 12-24 VDC sink outputs or (8) 12-24 VDC source outputs. These BX-HSIO modules are capable of up to 250kHz high-speed input/output signals.
The BX-SERIO serial communications module provides an additional four isolated RS-232/RS-485 serial ports. Supported protocols include Do-more! Protocol, Modbus RTU (Master/Slave), K-Sequence, ASCII (In/Out) and DMX512. Data rates are 1200 to 115,200 bps. The BX-SERIO serial communications module is $159.00.
To learn more, visit www.automationdirect.com/brx-plcs
To read more press releases, click here.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com