DataMax Extreme® Industrial Profinet cables are a two-pair shielded construction with 22AWG twisted pair conductors and 7/30 stranded tinned copper with color coded high-density polyethylene insulation.

Shielded constructions include both a tinned copper braid shield and aluminized polyester foil overall shield. The cable’s outer jacket is pressure extruded Thermoplastic Elastomer (TPE) with excellent moisture, chemical, UV and weathering resistance, exceptional low temperature flexibility, and good flame and fire resistance.
DataMax Extreme Profinet cable supports Profinet conformance classes B and C, is UL Type PLTC rated, and designed for use in EtherNet/IP™ systems. The continuous flexing Profinet cable from AutomationDirect is available in cut-to-length 1-foot increments starting at $1.04 per foot (20-foot minimum) and has a 3-year warranty.
Learn more by visiting: www.automationdirect.com/profinet-cable-flex
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com