New ProductNewsPress ReleasesPress Releases

Contrinex Safety Light Curtain Sets

Contrinex safety curtains are used for human protection and product/machine safety where risks cannot be eliminated by machine design and the process might require open and frequent access.

Contrinex safety light curtain sets

AutomationDirect’s line of Contrinex safety light curtains, in 14mm resolution for finger protection and 30mm resolution for hand protection, are now available for purchase in sender and receiver sets. Contrinex 14mm resolution light curtains have a protective operating distance up to 3.5 meters and 30mm resolution curtains have a range up to 12 meters.

Designed with double PNP outputs and M12 quick-disconnects, light curtains are IP65-rated and fully meet category 4, PL e according to EN/ISO 13849-1:2008 (former EN 954-1) and EN/IEC 61496-1:2004/-2:2006 type 4 requirements.

Light curtain sender/receiver sets start at $485.00.

To learn more, click here.Learn more about Contrinex safety light curtain sets[hozbreak]

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.

*Prices as of November 18, 2015. Check website for most current prices.