April 5th, 2023 – AutomationDirect has added more Contrinex small rectangular sensors to their extensive lineup of inductive proximity sensors.
These compact 12mm x 27mm x 6.5mm and 12mm x 27mm x 12mm inductive proximity sensors are non-flush mounted, have a 4mm sensing distance, and feature NPN or PNP switching outputs with N.O. or N.C. operation.
Top and front sensing versions are available, and all PNP models are IO-Link® v1.0 compatible. The sensors have a rugged polycarbonate housing with an IP67 protection rating and are CE marked, UL approved, and RoHS compliant.
These new Contrinex small rectangular inductive proximity sensors have a lifetime warranty and are priced at $22.00.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo