Control and signal cable from AutomationDirect is available in customer specified one-foot increment lengths in sizes from 22 AWG to 16 AWG with 2, 3 and 4 conductors, shielded and unshielded. The cable carries both UL and CSA approvals.

Individual conductors are stranded tinned copper with PVC insulation in black, red, white and green color codes for easy identification. Shielded cable versions include an overall aluminum mylar foil tape with a tinned copper drain wire for maximum effectiveness against external electrical noise. The flexible PVC cable outer jacket color is industry standard chrome gray.
With a 300-volt rating, these cables are ideal for low voltage control of small devices such as solenoids, alarm horns, signaling lights and small motors; and for connecting limit switches, temperature, pressure, proximity and other sensor types.
Starting at $0.20 per foot, control and signal cable is available in cut-to-length 1-foot increments with a 30-foot minimum cut length.
Cut-to-length cable eliminates waste and lowers cost (only as much cable as required is purchased). There are no cut charges (and no shipping charges on orders over $49). Cable is cut to length at AutomationDirect’s own UL Certified respooling facility and is available for same day shipping if ordered by 6:00pm ET.
Learn more by visiting: www.automationdirect.com/control-signal-cable
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com