April 3, 2024 – AutomationDirect has added Datalogic PowerScan 960X cordless handheld barcode scanner systems to their Barcode/RFID/Vision category. These scanners feature an ergonomic shape with a rugged design that can withstand demanding environments.
The new PowerScan scanners provide an omnidirectional reading of 1D stacked, 2D, and postal codes with 1280 x 800 optical resolution, and an inductive contactless charging system. Cordless communications options include 910MHz RF or Bluetooth® to a receiver base that can communicate via USB or RS-232.
The accessories available include power supplies, vehicle mounts, replacement base units, and communication cables.
The new Datalogic scanners feature both IP65 and IP67 environmental ratings and all Datalogic barcode scanners and components come with a three-year warranty. Complete Datalogic PowerScan scanner systems start at $871.00.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo