NewsPress ReleasesPress Releases

Define Instruments Twin Link Series Point-to-Point Wireless I/O from AutomationDirect

Define Instruments Twin Link series point-to-point wireless I/O devices

June 18, 2025 – AutomationDirect has added Define Instruments Twin Link series point-to-point wireless I/O devices, which provide a cost-effective solution for applications where wiring is difficult or impractical, such as long distances, physical obstacles, or moving equipment. They create a dedicated, bidirectional radio link between a pre-paired set to reliably transmit analog or digital signals with minimal setup. The signals can be transmitted up to 0.9 miles line-of-sight or 500 feet through walls, and up to 15 repeaters can be used to improve the signal path or extend the range.

The sender/receiver pair accepts thermocouple, RTD, mA, or frequency inputs and provides two isolated 4–20 mA outputs for seamless integration with control or monitoring systems. Discrete I/O is also included to support advanced control, alarms, or transparent signal pass-through. The free Define ToolBox software simplifies configuration and includes advanced features such as signal simulation, configuration export, and PDF documentation.

Define Instruments Twin Link series point-to-point wireless I/O devices are CE marked, RoHS compliant, and offer a 5-year warranty.

The Twin Link point-to-point wireless I/O sender/receiver pair is priced at $614.00 (DEFINE-TWIN-LINK) and repeaters are priced at $236.00 (DEFINE-REPEATER).

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/

Editorial Contact          Tina Gable

Phone:                          678-455-1845

Email:                          tgable@automationdirect.com

Download:                    High Resolution Photo